??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BNI PNT-565-W01-K079
HELP_VARIABLE
Company
Balluff
Description
PNT Profinet
Bill of material
BALLUFF BNI PNT-565-W01-K079
VERF
Availability
Available
BC
Order code
BNI00FE
TC
Artikelbezeichnung
BNI PNT-565-W01-K079
PX
Product view
58512_00
ICON
EDZ
BAL.BNI00FE
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 4-pin, A-coded, Current sum US, sensor = 0.2 A, Housing material = PC, coated ABS, Zinc, Die casting, Dimension = 130 x 50.5 x 130 mm, Ambient temperature = -5...50 °C, IP rating = IP54, Auxiliary interfaces = Profinet , IO-Link version = 1.1
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions